Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
SVT - V-grooved Wheel
Bill of material
200 SVTK 40
ORDERNO
Article-number
200 SVTK 40
WDWOF
Wheel-Ø without flange
168 mm
WDWF
Wheel-Ø with flange
200 mm
WW
Wheel width
50 mm
LC
Load capacity
3270 kg
HW
Hub width
50 mm
WB
Wheel bearing
Ball bearing
BD
Bore diameter
40 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices